IESNA:LM-63-2002
[TEST]P1055792
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H775D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 3, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1339
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
962.9 954.7 949.2 941.9 931 917.3 900.9 882.6 860.7 837
810.5 783.1 753.9 722 690.9 658.1 625.2 590.5 555.9 521.2
484.7 450 413.5 379.7 343.2 308.5 272.9 237.3 199.9 164.3
130.5 100.4 70.3 42.9 18.3 2.7 0
962.9 966.6 959.3 948.3 932.8 910.9 886.3 858 826 792.2
755.7 716.5 676.3 632.5 588.7 544.9 500.2 455.5 410.7 366
323.1 280.2 239.1 197.1 159.7 125 92.2 66.6 50.2 35.6
21.9 12.8 7.3 4.6 2.7 0.9 0
962.9 956.5 945.6 925.5 897.2 864.4 825.1 780.4 730.2 677.2
619.7 563.2 507.5 450 396.1 344.1 294.8 248.3 203.5 164.3
128.7 100.4 84 69.4 54.8 42 31 23.7 18.3 13.7
10 7.3 5.5 3.7 2.7 0.9 0
962.9 957.5 941.9 913.6 876.2 829.7 776.7 717.4 651.7 584.1
516.6 452.7 390.6 333.1 280.2 233.7 188 149.7 119.6 103.1
87.6 72.1 58.4 45.6 35.6 28.3 22.8 18.3 14.6 11.9
9.1 7.3 5.5 3.7 2.7 0.9 0
962.9 957.5 942.8 911.8 868.9 816 758.5 695.5 621.6 550.4
483.7 418.9 356 298.5 249.2 199 158.8 126.9 110.4 94
78.5 63.9 51.1 40.2 31.9 25.6 21 17.3 13.7 11
8.2 6.4 4.6 3.7 1.8 0.9 0
